Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Die-cast zinc.
Version
Black powder-coated, high-gloss chromed or matt chromed.
Note
Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.

Max. load capacity is 1,200 N.

Supplied with catch plate.

Other customers also bought