Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
Their leverage creates a compressive force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material
Housing die-cast zinc.
Bracket, screw and nut steel.
Version
Housing black, powder-coated.
Bracket, screw and nut electro zinc-plated.
Note
Adjustment travel H1 adjustable up to 60 mm.
Door leaf thickness max. 5 mm.

Seal protects against water and dust.

Form A: non-lockable
Form B: lockable

The locks have a single key system, i.e. each lock can be opened with the same key.
Method of operation
Actuating the button moves the latch to the open position and the door can be opened.
Closing the lever presses the door against the frame.
Application
- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the screw from behind, this pulls the mounting bracket onto the door panel and fixates the latch in the installation opening.
Scope of delivery
Screws, nuts, seal and mounting bracket are supplied.
The lockable compression lever latches are each supplied with 2 keys.
Drawing reference
1) Mounting cutout

Other customers also bought