ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Riser
Size
2
Body material
aluminium
Component material
steel
B=Width
42
H=Height
50
L=Length
80
D
M10
D1
25
SW
19

Description

Material
Riser block aluminium.
Draw bolt steel.
Version
Riser block bright.
Draw bolt black oxidised.
Note
The riser blocks are the height adjustment elements for the compact clamps (04625).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought