Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Stop
Version 1
adjustable
A=Thread
M16
B
63
C
50
D
40
E
80
F
46
G hole for DIN 912 cap screw
M16
H
16
J
53,1
K
100
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
Unknown
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Body and set screw carbon steel.
Version
Body black oxidised.
Set screw tempered and black oxidised.
Note
The adjustable stops have three tapped holes to accept the set screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought