from €2.41
plus sales tax
-
STOP SCREW D=M03X16, SW=5,5, FORM:B ROUNDED, STEELItem No. 03087-20316
- D=Thread
- M03
- L=Thread length
- 16
from €3.27plus sales taxplus shipping costsMore details -
STOP SCREW D=M03X25, SW=5,5, FORM:B ROUNDED, STEELItem No. 03087-20325
- D=Thread
- M03
- L=Thread length
- 25
from €3.62plus sales taxplus shipping costsMore details -
STOP SCREW D=M04X16, SW=7, FORM:B ROUNDED, STEELItem No. 03087-20416
- D=Thread
- M04
- L=Thread length
- 16
from €2.41plus sales taxplus shipping costsMore details -
STOP SCREW D=M04X25, SW=7, FORM:B ROUNDED, STEELItem No. 03087-20425
- D=Thread
- M04
- L=Thread length
- 25
from €2.41plus sales taxplus shipping costsMore details -
STOP SCREW D=M04X35, SW=7, FORM:B ROUNDED, STEELItem No. 03087-20435
- D=Thread
- M04
- L=Thread length
- 35
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M05X16, SW=8, FORM:B ROUNDED, STEELItem No. 03087-20516
- D=Thread
- M05
- L=Thread length
- 16
from €2.41plus sales taxplus shipping costsMore details -
STOP SCREW D=M05X25, SW=8, FORM:B ROUNDED, STEELItem No. 03087-20525
- D=Thread
- M05
- L=Thread length
- 25
from €2.41plus sales taxplus shipping costsMore details -
STOP SCREW D=M05X35, SW=8, FORM:B ROUNDED, STEELItem No. 03087-20535
- D=Thread
- M05
- L=Thread length
- 35
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M06X25, SW=10, FORM:B ROUNDED, STEELItem No. 03087-20625
- D=Thread
- M06
- L=Thread length
- 25
from €2.41plus sales taxplus shipping costsMore details -
STOP SCREW D=M06X35, SW=10, FORM:B ROUNDED, STEELItem No. 03087-20635
- D=Thread
- M06
- L=Thread length
- 35
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M06X40, SW=10, FORM:B ROUNDED, STEELItem No. 03087-20640
- D=Thread
- M06
- L=Thread length
- 40
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X12, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20812
- D=Thread
- M08
- L=Thread length
- 12
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X16, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20816
- D=Thread
- M08
- L=Thread length
- 16
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X20, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20820
- D=Thread
- M08
- L=Thread length
- 20
from €2.48plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X25, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20825
- D=Thread
- M08
- L=Thread length
- 25
from €2.53plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X30, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20830
- D=Thread
- M08
- L=Thread length
- 30
from €2.72plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X35, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20835
- D=Thread
- M08
- L=Thread length
- 35
from €2.72plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X40, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20840
- D=Thread
- M08
- L=Thread length
- 40
from €2.90plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X45, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20845
- D=Thread
- M08
- L=Thread length
- 45
from €2.90plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X50, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20850
- D=Thread
- M08
- L=Thread length
- 50
from €3.03plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X55, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20855
- D=Thread
- M08
- L=Thread length
- 55
from €3.03plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X65, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20865
- D=Thread
- M08
- L=Thread length
- 65
from €3.16plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X70, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20870
- D=Thread
- M08
- L=Thread length
- 70
from €3.16plus sales taxplus shipping costsMore details -
STOP SCREW D=M08X85, SW=13, FORM:B ROUNDED, STEELItem No. 03087-20885
- D=Thread
- M08
- L=Thread length
- 85
from €3.27plus sales taxplus shipping costsMore details
drawing
Description
Material
Steel grade 10.9
(M3 8.8)
(M3 8.8)
Version
Stop screw black oxidised.
Nut electro zinc-plated.
Nut electro zinc-plated.
Note
Size M3 stop screw only available in grade 8.8.
Please log in to download CAD drawings.