Spring Plunger
with thread lock
steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Hardened thrust pin
- with thread lock: safety against vibrations, reusable
Sales unit
€1.54 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
with thread lock
Body material
steel
Component material
pin steel
D=Thread
M05
F1=Spring force initial N ca.
9
F2=Spring force final N ca.
25
F=Spring force
intensified
Form=Form thrust pad
thrust pin
H=Stroke
2
L=Length
12
MS=Loosening torque Nm ca.
0,08
MS=Tightening torque Nm ca.
0,12
Carrier profile
slot
D1
2,4
L1
6
N
0,8
Description
Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.