Spring Plunger
stainless steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Hardened thrust pin
- Stainless steel 1.4305, 1.4034, 1.4310
Sales unit
€10.76 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Body material
stainless steel
Component material
ball stainless steel
D=Thread
M16
F1=Spring force initial N ca.
90
F2=Spring force final N ca.
180
F=Spring force
intensified
Form=Form thrust pad
ball
H=Stroke
3,5
L=Length
33
Carrier profile
hexagon socket
D1
10
S
8
Description
Material
Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.
Version
Bright. Ball hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.