Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Locating pin
Form
B
Size
1
Version 1
Internal thread one side
Main material
stainless steel
C= diameter
14
A
14
B
10
D
10
E
14
F
3,5
Form definition
Stepped with ball-end
G
M4
H
8
J
R 3,5
Kind of fastening
precision diameter
RoHS
true
Thread core hole
Blind hole

Description

Material

Tool steel or 1.4305 stainless steel.

Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).
Drawing reference
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Frequently bought together