Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls retract and the fixture can be changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat precision is ± 0.01 mm.

If the maximum working load limit is exceeded or the module is set vertically, a repeat accuracy of 0.01 mm can no longer be guaranteed.

The locating cylinders and bushes should be positioned at equal distances from the centre of the fixture plate.

The maximum working load limit is calculated from the sum of the weight of the fixture plate, the clamping fixture and the workpiece.
The maximum working load limit applies when two module packs are used. A module pack consists of a locating cylinder K1219 and a locating bush K1220.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought