{"product":{"productId":"agid.34647","price":96.27,"name":"LOCATING CYLINDER BALL LOCK QT STEEL,WITH STAR GRIP, COMP:THERMOPLASTIC,BLACK, D=20, L=44,5"},"currency":"EUR"}
Locating Cylinder
Ball Lock
QT steel
- Tool-free clamping
Sales unit
€96.27
plus sales tax
Added to your shopping cart
Designation
Locating Cylinder
Version 1
Ball Lock
Version 2
with star grip
Body material
QT steel
Component material
thermoplastic
Component colour
black
D=Pin diameter
20
F=Retaining force (kN)
13,3
L=Shaft length
44,5
M=Tightening torque max. Nm
4
T=Tooling plate thickness ±0.0
25
Battery relevance?
N
CE relevance?
N
CP65 substance 2 CAS-No.
NO CAS-NO.
CP65 substance cancer
SOOTS, TARS, AND MINERAL OILS
CP65 warning required?
Y
Conflict Minerals procurement
PROCUREMENT CONFLICT-FREE
Conflict Minerals status
U
D1
40
D2
M06
D3
25
Dual-Use No.
NOT LISTED
Extended Minerals procurement
PROCUREMENT CONFLICT-FREE
Extended Minerals status
U
H max.
40
L1
10
L2
16
MC3687
N
Magnet relevance?
N
PFAS free?
U
REACH SVHC-free?
Y
REACH version
07.11.2024 - 242 SUBSTANCES
RoHS conformity
YES, WITHOUT EXEMPTION
RoHS version
2011/65/EU INCL.2015/863/EU
SW
3
Safatey Data Sheet relevance?
N
TSCA conformity
Y
TSCA version
10/2021
Description
Material
Locating cylinder QT steel
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Note
When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the star grip on.
2. Screw the star grip on.
Advantages
Tool-free clamping
Scope of delivery
03153 locating cylinder Ball Lock.
06220 star grip similar to DIN 6336.
06220 star grip similar to DIN 6336.
Accessory
03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.