Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Main material
steel
Surface finish body
black oxidised
Suitable for lateral spring plungers with D =
12
UNSPSC Code
31161704

Description

Material
Steel.
Version
Black oxidised.
Note
Lateral spring plungers with plastic pins can be fitted easily using the assembly tool.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought