{"product":{"productId":"agid.2537","price":14.44,"name":"Indexing plungers, stainless steel with stainless steel mushroom grip and locknut"},"currency":"EUR"}
	
- Indexing plungers facilitate indexing and locking
 - Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
 - High stability
 - Stainless steel 1.4305, 1.4034, 1.4404
 
Description
							Product description
						
						
								Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
 
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
 
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
 
					Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
							Material
						
						Stainless steel A2 version:
 Threaded sleeve and mushroom grip 1.4305.
 hardened indexing pin 1.4034.
 Non-hardened indexing pin 1.4305.
 Spring 1.4310.
 
 Stainless steel A4 version:
 Threaded sleeve, mushroom grip and indexing pin 1.4404.
 Spring 1.4401 or 1.4571.
							Version
						
						
								Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
 
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
					threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
							On request
						
						
								Special versions.
					
							Accessory
						
						
								Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
					fastening sets for thin-walled parts 03094-10.
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.