Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Material

Steel version:

Sleeve 1.0403 weldable.

Indexing pin free-cutting steel.



Stainless steel version:

Sleeve 1.4301

Indexing pin hardened 1.4034.

Indexing pin not hardened 1.4305



Mushroom grip thermoplastic.

Version
Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL7021.
Note
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request
Special versions.
Drawing reference
Form L: non-lockout type
Form M: lockout type

Other customers also bought