Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.

The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
Material

Steel version:

Threaded sleeve and indexing pin free-cutting steel.



Stainless steel version:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Assembly
The screw can be loosened using a hex. key.
On request
Special versions.
Drawing reference
Form A: without locknut
Form B: with locknut

1) marking ring
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.

Frequently bought together