Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
Material
Threaded sleeve and indexing pin free-cutting steel.

Mushroom grip thermoplastic.

Locked mark aluminium.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut

1) marking ring
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.

Other customers also bought