Online: Standard delivery free of shipping costs over €100
EN
Choose your language
4 Hits

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material

Steel version:

threaded sleeve and indexing pin, free-cutting steel.



Stainless steel version:

Threaded sleeve 1.4305.

Locking pin hardened 1.4034.

Locking pin not hardened 1.4305.



Mushroom grip. thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
Note
The connection to e.g. a machine control is established hardwired via the connection cable of the integrated sensor.

The status sensor activates by engagement with a travel of S - 1 mm.

Indexing plungers with status sensor are not suitable for personnel safety functions.
Technical Data
Inductive sensor:
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut

P = cable length

BN = brown
BK = black
BU = blue

Other customers also bought