ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.The connection, e.g. to a machine control system, is hard wired via the connection cable of the integrated sensor.
Material

Steel version:

Grub screw and indexing pin steel.



Stainless steel version:

Indexing pin hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Indexing pin not hardened:

Threaded sleeve 1.4305.

Indexing pin 1.4305.



Mushroom grip black grey thermoplastic.

Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
The status sensor switches when it engages after S - 1 mm travel.
Technical Data
Inductive sensor:
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Safety
Indexing plungers with status sensor are not suitable for personnel safety functions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut

P = cable length

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought