Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Pneumatic indexing plungers are operated by compressed air. This facilitates automatic retraction or extension of the indexing pin.
In addition, the indexing point can be located in an area inaccessible for manual operation.

By the version with status sensor, the actuation status can be detected and evaluated electronically.
For this purpose, the magnetic field sensor is clamped in the slot profile of the sensor holder. The status sensor and sensor holder can be moved axially and secured to suit the desired sensing position.
Material

Threaded sleeve stainless steel 1.4305.

Indexing pin stainless steel 1.4034.

Piston seal and O-rings NBR.

Rod seal TPU.

Magnet NdFeB.

Locknut stainless steel A2-70.



Magnetic field sensor thermoplastic PA12.

Sensor holder POM, slot profile aluminium.

Version
Indexing pin hardened, ground and bright.
Method of operation
Form A and B: single-acting with spring return
Form C: double-acting
Technical Data
Pneumatic properties:
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated

Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Application
In automated production plants and fixtures.
Temperature range
-30 °C to +80 °C
Drawing reference
Form A: single-acting, pneumatic extension
Form B: single-acting, pneumatic retraction
Form C: double-acting
1) Port 1 - pneumatic extension
2) Port 2 - pneumatic retraction
3) With status sensor
P: operating pressure
Accessory
Magnetic field sensor 83001.
Sensor holder with T-slot 83010.

Other customers also bought