{"product":{"productId":"agid.20422","price":64.82,"name":"INDEXING PLUNGER WITH PNEUMATICCYLINDER SIZE:3, M20X1,5, L1=74, S=15,D=8, FREE-CUTTING STEEL HARDENED,COMP:STEEL"},"currency":"EUR"}
Indexing plunger
without locking slot
steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology
- High stability
- Automatable
- Application temperature: -20 °C to +80 °C
Sales unit
€64.82
plus sales tax
Added to your shopping cart
Item
Indexing plunger
Size
3
Version 1
without locking slot
Version 2
with pneumatic cylinder
Product type
pneumatic
Main
material
steel
Component
material
steel
Surface finish
body
hardened
D1=Thread
M20x1,5
D=pin diameter
8
F6=piston force
at 6 bar
(N)
39,6-33,1
L=Length
89
P=operating pressure
bar
2 - 6
D2
M5
Grade
04
L1
74
L2
15
Locknut
with locknut
SW1
18
SW2
30
Spring
retraction force
ca. N
11,6-5,1
Travel
S
15
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Material
Steel design:
Threaded sleeve and thrust pin free-cutting steel.
Hex nuts steel.
Stainless steel version:
Threaded sleeve 1.4305.
Thrust pin 1.4034.
Hex nuts stainless steel A2.
Version
Steel version:
Threaded sleeve black oxidised.
Thrust pins hardened, ground and black oxidised.
Hex nuts black oxidised.
Stainless steel version:
Threaded sleeve bright.
Thrust pin hardened and ground, bright.
Hex nuts bright.
Threaded sleeve black oxidised.
Thrust pins hardened, ground and black oxidised.
Hex nuts black oxidised.
Stainless steel version:
Threaded sleeve bright.
Thrust pin hardened and ground, bright.
Hex nuts bright.
Note
Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.