{"product":{"productId":"agid.20422","price":71.4,"name":"INDEXING PLUNGER WITH PNEUMATICCYLINDER SIZE:3, M20X1,5, L1=74, S=15,D=8, STAINLESS STEEL HARDENED,COMP:STAINLESS STEEL"},"currency":"EUR"}
Indexing plunger
without locking slot
stainless steel
hardened
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology
- High stability
- Automatable
- Application temperature: -20 °C to +80 °C
Sales unit
€71.40
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
without locking slot
Version 2
with pneumatic cylinder
Product type
pneumatic
Main
material
stainless steel
Surface finish
body
hardened
Component
material
stainless steel
D1=Thread
M20x1,5
D=pin diameter
8
F6=piston force
at 6 bar
(N)
39,6-33,1
L=Length
89
P=operating pressure
bar
2 - 6
D2
M5
Grade
A2
L1
74
L2
15
Locknut
with locknut
SW1
18
SW2
30
Size
3
Spring
retraction force
ca. N
11,6-5,1
Steel code
1.4034
Travel
S
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Material
Steel design:
Threaded sleeve and thrust pin free-cutting steel.
Hex nuts steel.
Stainless steel version:
Threaded sleeve 1.4305.
Thrust pin 1.4034.
Hex nuts stainless steel A2.
Version
Steel version:
Threaded sleeve black oxidised.
Thrust pins hardened, ground and black oxidised.
Hex nuts black oxidised.
Stainless steel version:
Threaded sleeve bright.
Thrust pin hardened and ground, bright.
Hex nuts bright.
Threaded sleeve black oxidised.
Thrust pins hardened, ground and black oxidised.
Hex nuts black oxidised.
Stainless steel version:
Threaded sleeve bright.
Thrust pin hardened and ground, bright.
Hex nuts bright.
Note
Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.