ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Indexing Plunger
Form
A
Size
2
Version 1
without locking slot
Version 2
eco
Product type
standard
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
not hardened
D1=Thread
M10
D=Pin diameter
6
F1=Spring force initial N ca.
8
F2=Spring force final N ca.
15
L=Length
47,5
M=Tightening torque max. Nm
15
S=Travel
6
D2
18
F x 30°
1,8
Form definition
without locking slot, without locknut
L1
20
L2
8
L3
17
Locknut
without locknut
SW1
10

Description

Product description
Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released.
Material
Steel version:

Threaded sleeve 1.0715.

Indexing pin 1.4305.



Stainless steel version:

Threaded sleeve and indexing pin 1.4305.



Mushroom knob black grey thermoplastic RAL 7021.
Version
Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Pay attention to the max. tightening torque when assembling.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought