{"product":{"productId":"agid.2708","price":77.64,"name":"Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin"},"currency":"EUR"}
- Indexing plungers facilitate indexing and locking
- Quick positioning and fixating
- High stability
- High repeat accuracy
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Free-cutting steel.
Spherical knob thermoplastic.
Spherical knob thermoplastic.
Version
Hardened and ground,
Spherical knob black-grey RAL7021.
Spherical knob black-grey RAL7021.
Note
Technical Information see assembly and installation instructions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.