Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Precision Indexing Plunger
Form
A
Version 1
without locking slot
Version 2
standard
Product type
high precision
Main material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Surface finish body
hardened and ground
D1=Outside diameter
25
D=pin diameter
16
L=Length
102,5
D2
28
D3
40
L1
41,5
L3
13
L5
3
L6
42
Locknut
without locknut
Spring force final pressure F2 approx. N
50
Spring force initial pressure F1 approx. N
30
Travel S
6
female thread grip ball
M10

Description

Material
Steel.
Grip ball thermoplastic.
Version
Hardened and ground.
Grip ball black grey.
Note
The indexing plungers with bushes are a perfect combination for rapid positioning and fixating. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when assembling two elements.

For technical information see assembly and installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought