Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Precision indexing plunger
Form
A
Version 1
without locking slot
Version 2
Standard
Product type
high precision
Main material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Surface finish body
hardened and ground
D1=Outside diameter
16
D=pin diameter
10
L=Length
75
D2
19
D3
25
L1
25
L3
13
L5
2,5
L6
31
Locknut
without locknut
Spring force final pressure F2 approx. N
29
Spring force initial pressure F1 approx. N
19
Travel S
6
female thread grip ball
M6
~ Battery relevance?
no
~ CE relevance?
no
~ CP65 substance 1 CAS-No.
no CAS-No.
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
carbon-black extracts
~ CP65 substance cancer&reprod.
lead and lead compounds
~ CP65 warning required?
Yes
~ Conflict Minerals status
no intentional 3TG
~ Dual-Use No.
not listed
~ Magnet relevance?
no
~ PFAS free?
yes
~ REACH SVHC 2 CAS-No.
7439-92-1
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH SVHC-free?
yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
no
~ TSCA conformity
yes
~ TSCA version
10/2021
~ WEEE-No.
no electrics

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Free-cutting steel.
Spherical knob thermoplastic.
Version
Hardened and ground,
Spherical knob black-grey RAL7021.
Note
Technical Information see assembly and installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought