Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.

The lock is activated by pressing the push button.
The red release button enables the indexed position to be changed.
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Thermoplastic release button.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black grey RAL 7021.

Release button red.
On request
Special versions.
Drawing reference
Form A: without locknut
Form B: with locknut

Other customers also bought