{"product":{"productId":"agid.20501","price":13.99,"name":"Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut"},"currency":"EUR"}
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Locked by actuating the push button
- Release button allows adjustment of the locking position
Description
Material
Steel version:
threaded sleeve and indexing pin, steel.
Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic.
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.