ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Indexing Plunger
Size
4
Version 1
without locking slot
Version 2
with five lobe grip
Product type
with five lobe grip
Body material
thermoplastic
Component material
steel
Body colour
black grey RAL 7021
Component surface finish
hardened, ground and black oxidised
D1=Thread
M20X1,5
D2=Outside diameter
63
D=Pin diameter
10
L1=Thread length
24
L=Length
78
S=Travel
10
Cap colour
colza yellow RAL 1021
D3
28
D4
35,5
H1
22,5
H2
14,5
Locknut
without locknut
PL NOVOgrip
TRUE
SW
22

Description

Material
Thermoplastic.
Indexing pin and screw steel 5.8.
Version
Lower grip black-grey.
Indexing pin and screw black oxidised.
Indexing pin hardened and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought