Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material

Steel version:

Grub screw and indexing pin steel.



Stainless steel version:

Threaded sleeve 1.4305.

Indexing pin 1.4305.

Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Drawing reference
Form A: without locknut
Form B: with locknut
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099

Other customers also bought