ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Locking And Clamp Grip
Size
4
Body material
steel
Component material
thermoplastic
Component colour
black
Body surface finish
galvanised
D1=Thread
M16X1,5
D2=Outside diameter
63
D=Pin diameter
8
H=Height
40
L1=Thread length
26
L=Length
74
S=Travel
8
D3
26
H1
21
Locknut
without locknut
SW
16

Description

Product description
The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve.
Material
Star grip black grey thermoplastic.

Threaded sleeve 1.0718.

Indexing pin stainless steel 1.4305.
Version
Steel electro zinc-plated.
Stainless steel bright.
Advantages
Indexing and clamping with one product.
Ergonomic operation via star grip.
On request
Special versions.
Accessory
Hexagon nuts thin DIN 439
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought