ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Mounting Plate
D
80
D1
100
D2
42
D4
M08X16
D5
60
H
43
H1
8
H3
15

Description

Material
Carbon steel 1.7262.
Version
Black oxidised and case-hardened.
Note
Suitable for clamping collets
03166-065057 and 03166-090072.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought