{"product":{"productId":"agid.34371","price":34.72,"name":"Quarter-turn latches, stainless steel with plastic twist knob"},"currency":"EUR"}
- Locking element for connecting two separate plates
- Click signal when locked
- Ideal where space is restricted:
- Mounting option for plate thickness 6 to 14 mm
- Fastening screws included
Description
Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Knob thermoplastic PA (polyamide)
Knob thermoplastic PA (polyamide)
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Rotary knob PA fibreglass reinforced, black.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping pins 03192-25.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.