Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing and push button stainless steel.
Version
Housing and push button bright.
Note
Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
Application
Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention
The specified pull-out forces apply only in combination with clamping pin 03192-25.
Drawing reference
1) plate
Accessory
Spacer rings 03192-20.
Clamping pins 03192-25.

Other customers also bought