{"product":{"productId":"agid.34374","price":37.26,"name":"Push button latches, stainless steel with stainless steel head"},"currency":"EUR"}
- For connecting machine parts and workpieces quickly and easily
- Mounting option for plate thickness 3 to 27 mm
- Secure locking by simply pressing and releasing the push button
- Ideal for places where space is limited
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
Description
Product description
Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing and push button stainless steel.
Version
Housing and push button bright.
Note
Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Form B for plate thickness 3 to 27 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
To release, press the button and pull the latch off.
Application
Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention
The specified pull-out forces apply only in combination with clamping pin 03192-25.
Drawing reference
1) plate
Accessory
Spacer rings 03192-20.
Clamping pins 03192-25.
Clamping pins 03192-25.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.