Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Locking pin
Version 1
with key ring
Version 2
with axial locking
Main material
steel
Component material
stainless steel
D1=Pin diameter
8
L=Length
40
D
28
D2
8,8
L1
8
L5
48
RoHS
true
Shearing force double shear max.kN
38

Description

Material
Pin steel.
Key ring stainless steel.
Version
Pins electro zinc-plated.
Key ring bright.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought