{"product":{"productId":"agid.32816","price":11.16,"name":"LOCKING PIN WITH FLAT HEAD, WITHFOLDING LATCH, D1=6 L=25, STEEL"},"currency":"EUR"}
Locking pin
With flat head
steel
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Easy handling
- Folding latch for securing over a large cross section
Sales unit
€11.16
plus sales tax
Added to your shopping cart
Designation
Locking pin
Version 1
With flat head
Version 2
with folding latch
Main
material
steel
D1=Pin diameter
6
L=Length
25
B
16,9
B1
2
D
12
Extraction
force F
N
190
H
3
L1
6
L2
45
L5
31
Receiving
hole
H11
6
Shearing force
double shear
max.kN
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
unknown
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, but exemptions unknown
~ TSCA 6(H) conformity
yes
Description
Material
Steel galvanised.
Note
Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference
1) locking slot
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.