{"product":{"productId":"agid.16710","price":5.7,"name":"LOCKING PIN WITH FLAT HEAD, W. AXIALLOCK, D1=12 L=30, STEEL"},"currency":"EUR"}
Locking pin
with flat head
steel
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Easy handling
Sales unit
€5.70
plus sales tax
Added to your shopping cart
Item
Locking pin
Version 1
with flat head
Version 2
with axial locking
Main
material
steel
D1=Pin diameter
12
L=Length
30
D
24
D2
2,8
L1
8
L2
43
L3
13,8
L5
38
RoHS
true
Shearing force
double shear
max.kN
51
X
1,2
Description
Material
Steel.
Version
Electro zinc-plated.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double-shear (F) = S · τ aB max.
Shearing force double-shear (F) = S · τ aB max.
Assembly
Observe the assembly aid dimension X in the workpiece.
Drawing reference
Chamfer for counterpart Xmin. x 45°
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.