ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Locking Pin
Version 1
with mushroom grip
Version 2
with axial locking
Body material
thermoplastic
Component material
stainless steel
D1=Pin diameter
8
D3=Locating hole H11
8
F4=Shearing force double shear
38
L=Length
25
D
25
D2
8,75
D3
14
L1
8
L2
17,7
L5
33

Description

Material
Grip thermoplastic.
Steel parts stainless steel.
Version
Grip black.
Stainless steel bright.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Accessory
Safety spiral cable 03199-10200
Restraining cable with eye 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought