{"product":{"productId":"agid.23994","price":29.74,"name":"BALL LOCK PIN WITH MUSHROOM GRIP,D1=10, L=20, L1=9, L5=29, STAINLESSSTEEL, COMP:STAINLESS STEEL"},"currency":"EUR"}
Ball lock pin
with mushroom grip
stainless steel
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Secure locking by simply pressing and releasing the push button
- Space-saving
- Self-locking
Sales unit
€29.74
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Version 1
with mushroom grip
Main
material
stainless steel
Component
material
stainless steel
D1=Pin diameter
10
L=Length
20
D
25,4
D2
11,86
D3
14,2
D4
7,4
L1
9
L2
25,7
L3
17,8
L5
29
Receiving
hole
H11
10
Shearing force
double shear
max.kN
100,1
ball lock pin
grip
mushroom grip right-angled
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Pin stainless steel 1.4542.
Mushroom knob and push button stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel.
Version
All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Pin hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The ball lock pins with pin diameters 5 and 6 mm have a collar between the pin and grip.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The ball lock pins with pin diameters 5 and 6 mm have a collar between the pin and grip.
Accessory
Bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.