Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Description
Ball lock pin
Version 1
with mushroom grip
Main material
stainless steel
Component material
stainless steel
D1=Pin diameter
5
L=Length
20
D
20,6
D2
5,54
D3
11,9
D4
5,8
L1
6
L2
23,4
L3
16
L5
26
Receiving hole H11
5
Shearing force double shear max.kN
24,4
ball lock pin grip
mushroom grip right-angled

Description

Material

Pin stainless steel 1.4542.

Mushroom knob and push button stainless steel 1.4305.

Balls stainless steel 1.4125.

Compression spring stainless steel.

Version
All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The ball lock pins with pin diameters 5 and 6 mm have a collar between the pin and grip.
Accessory
Bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought