ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Magnetic Catch
Body material
polyamide
Component material
steel
Body colour
black
Component surface finish
galvanised
A=Hole spacing
30
F1=Retaining force (N)
20
F2=Retaining force N
10
A1
13,5
B
28
Counterpart
M5x6 pan head screw
Counterpart
M5x6 pan head screw
D
6,3
H
20
H1
10
L
40
L1
19

Description

Material
Polyamide fibreglass reinforced
DIN 921 pan head screw, steel.
Retaining plate, steel.
Version
Black.
Pan head screw and retaining plate electro zinc-plated.
Note
Magnetic catch for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.
Drawing reference
1) Pan head screw
2) Retaining plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought