{"product":{"productId":"agid.32552","price":3.76,"name":"DOUBLE BALL CATCH, L=50, B=10, H=12,2,A=40, ZINC CHROMED, COMP:BALL STAINLESSSTEEL"},"currency":"EUR"}
Double ball catch
zinc
chromed
- Quick lock for versatile application possibilities
- Applications: doors, hatches, screens
- Compatible with all conventional aluminium profiles
- Adjustable engagement pressure
Sales unit
€3.76
plus sales tax
Added to your shopping cart
Designation
Double ball catch
Main
material
zinc
Surface finish
body
chromed
Component
material
ball stainless steel
A=Hole spacing
40
B=Width
10
H=Height
12,2
L=Length
50
A1
20
B1
9
B2
12,9
Clamping
force
ca. N
18
D
4,2
H1
2,9
H2
13,2
H3
2,9
H4
15,9
L1
30
Spring
strength
standard
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.
Version
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note
Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.
Drawing reference
1) counterbore DIN 74-A
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.