Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Double Ball Catch
Main material
stainless steel
Component material
ball stainless steel
Surface finish body
blasted
Steel code
1.4401
A=Hole spacing
25
B=Width
8
H=Height
9
L=Length
32
A1
11
B1
8
B2
10
Clamping force ca. N
8
D
3,2
H1
2
H2
8,5
H3
2
H4
11,5
L1
18
RoHS
true
Spring strength
standard

Description

Material

Housing and latch brass, die-cast zinc or stainless steel 1.4401.

Balls and springs stainless steel.

Version
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note
Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.
Drawing reference
1) counterbore DIN 74-A
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought