ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Door stop
Form
B
Version 1
with magnetic catch
Body material
polyamide
Component material
steel
Component surface finish
galvanised
B=Width
40
BN=Slot width
8/10
D=Thread
M05
H=Height
19
L=Length
53,5
B2
36
H1
4,5
H3
2,5
L1
20/22,5
L2
12
L3
3
L4
30
PL ALUPROFIL ZUBEHÖR
TRUE
Shore hardness
70

Description

Material
Door stop fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Version
Steel electro zinc-plated.
Note
These door stops can be used to close doors or hatches mounted on aluminium profiles softly or magnetically.
Scope of delivery
Door stop with buffer:
1x door stop,
1x slot key,
1x M5x14 ISO 7991 screw,
1x locking piece.

Door stop with magnetic catch:
1x door stop,
1x retaining plate,
1x slot key,
2x M5x14 ISO 7991 screws,
1x locking piece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range