Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball catch
Main material
polyamide
Main colour
black
Component material
stainless steel
Surface finish component
bright
Retaining force F1 N
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Fibreglass reinforced polyamide.
Ball pins, steel or stainless steel 1.4301.

Version
Black or grey
Ball pins galvanised (steel) or bright (stainless steel).

Note
Quick lock for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought