{"product":{"productId":"agid.14662","price":8.91,"name":"SCREW-IN WASHER SIZE:4 STEEL"},"currency":"EUR"}
Screw-in washer
steel
- For indexing plungers without collar
Sales unit
€8.91
plus sales tax
Added to your shopping cart
Designation
Screw-in washer
Main
material
steel
Size
4
Suitable for
D1 = M20x1,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material, version
Steel, black oxidised.
Note
Special washer for screwing in the indexing
plungers without collar. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.