Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Elastic spiral cable for securing components to appliances or fixtures.
The spiral design permits the secured component to be used over a wide area relative to the anchor point.
Material

Spiral cable PUR.

Eye copper, stainless steel 1.4301 or stainless steel 1.4401.

Key ring steel, stainless steel 1.4301 or stainless steel 1.4401.

Version
Spiral cable black or grey.
Eye electro zinc-plated copper.
Eye stainless steel, bright or black passivated.
Key ring chromed steel or bright stainless steel.
Note
Elastic spiral cable to secure equipment parts. Very good reset force, robust and wear-resistant.
Application
For securing loose tools or other components to appliances and equipment.
Drawing reference
Form A: with key ring
Form B: without key ring

Other customers also bought