Online: Standard delivery free of shipping costs over €100
EN
Choose your language
5 Hits

Description

Product description
Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
Material

Standard version:

Retaining cable stainless steel 1.4301.

Clip and crimp terminal aluminium or stainless steel 1.4301.

Strap stainless steel 1.4301.



Stainless steel version A4:

Retaining cable stainless steel 1.4401.

Clip and crimp terminal stainless steel 1.4401.

Strap stainless steel 1.4401.

Version
Retaining cable bright or with transparent or black plastic sleeve.
Strap bright or black.
Application
For securing loose tools or other components to appliances and equipment.
Temperature range
max. 80°C.
Drawing reference
Form A: with eye and crimp terminal
Form B: with crimp terminal
Form C: with eye
Form D: with eye and strap
Form E: with strap
Accessory
With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.

Other customers also bought