{"product":{"productId":"agid.2746","price":2,"name":"Retaining cables"},"currency":"EUR"}
Material
Cable stainless steel.
Crimp and end terminal aluminium.
Crimp and end terminal aluminium.
Version
Cable plastic coated.
Show more
Show less
Retaining cables Form A, with eye and crimp terminal
from
€2.07
plus sales tax
plus shipping costs
Retaining cables Form B, with crimp terminals both ends
from
€2.41
plus sales tax
plus shipping costs
Retaining cables Form C, with eyes both ends
from
€2.00
plus sales tax
plus shipping costs
Description
Material
Cable stainless steel.
Crimp and end terminal aluminium.
Crimp and end terminal aluminium.
Version
Cable plastic coated.
Note
With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
Application temperature: +80 °C.