ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Locating Bush
Version 1
for indexing plungers
Body material
steel
Body surface finish
hardened and black oxid finish
D1=Thread
M16X1,5
D2=Outside diameter
26
D=Diameter
10
L=Thread length
13
SW=Key width
6
H
19,5
H1
14,5
T
12

Description

Material

Steel or 1.4034 stainless steel.

Version
Steel hardened and black oxidised.
Stainless steel, hardened, bright.
Note
Positioning bushes suitable for indexing plunger.
Matched with mounting brackets 03099.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought