{"product":{"productId":"agid.34378","price":5.58,"name":"Locating bushes for ball lock pin"},"currency":"EUR"}
Material
Steel or stainless steel.
Version
Steel nickel-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Material
Steel or stainless steel.
Version
Steel nickel-plated.
Stainless steel bright.
Stainless steel bright.
Note
Mounting dimensions for Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions for Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions for Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
On request
Suitable nuts (07212) and assembly tool (03040).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.